Related Products
-
Part No. 4332-Black$10.8715 Series & Ready Tube 2 Hole - Gusseted Inside Corner Bracket -
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 3359$5.5215 Series 5/16-18 Standard Anchor Fastener Assembly
My Wish Lists
()1515-Lite-Black
1.50” X 1.50” LiteT-Slotted Profile - Four Open T-Slots
1.50” X 1.50” LiteT-Slotted Profile - Four Open T-Slots
1515-Lite-Black is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515-Lite-Black profile is compatible with all 15 series fasteners. This profile lends itself to machine guards, enclosures or work benches. The four open T-slots enable access from any direction and are useful for mounting accessories.
1515-Lite-Black is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515-Lite-Black profile is compatible with all 15 series fasteners. This profile lends itself to machine guards, enclosures or work benches. The four open T-slots enable access from any direction and are useful for mounting accessories.
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| ESD Safe | N/A |
| Drop Lock | 2° |
| Moment of Inertia - IX | 0.1853"⁴ |
| Moment of Inertia - IY | 0.1853"⁴ |
| Surface Area | 0.896 Sq. In. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.0873 per inch |
| Weight | 0.087300 |
1515-Lite-Black is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515-Lite-Black profile is compatible with all 15 series fasteners. This profile lends itself to machine guards, enclosures or work benches. The four open T-slots enable access from any direction and are useful for mounting accessories.
Product Specs
- Product Details
-
Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black ESD Safe N/A Drop Lock 2° Moment of Inertia - IX 0.1853"^4 Moment of Inertia - IY 0.1853"^4 Surface Area 0.896 Sq. In. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.0873 per inch Weight 0.087300
-
- Description
1515-Lite-Black is a 1.50” x 1.50” lite fractional 15 series square T-slot profile with four open T-slots, one on each 1.50” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 1515-Lite-Black profile is compatible with all 15 series fasteners. This profile lends itself to machine guards, enclosures or work benches. The four open T-slots enable access from any direction and are useful for mounting accessories.
-
CAD Files
-
CAD Files
-
My Wish Lists
Find Your Local Distributor
Subscribe to Stay Informed
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.
- Store multiple shipping addresses
- Move through the checkout process faster
- Easily track orders
- Receive important updates
- Save (and share!) items on your wish list
- Receive early access to offers
