Related Products
-
Part No. 3118$0.565/16-18 x 1.000" Button Head Socket Cap Screw (BHSCS)
14176
15 Series 2 Way - Light Squared Corner Connector
15 Series 2 Way - Light Squared Corner Connector
The 2 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between two profiles. The fastener is lightweight and has two access holes; it includes the cover caps for the holes, to provide a finished look. The 2 way - light squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
The 2 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between two profiles. The fastener is lightweight and has two access holes; it includes the cover caps for the holes, to provide a finished look. The 2 way - light squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Aluminum |
| Finish | Lacquered |
| Cap | Included |
| A | .315" |
| B | .118" |
| C | .335" |
| D | .059" |
| E | .098" |
| F | .441" |
| G | 1.500" |
| H | .750" |
| J | .750" |
| K | .705" |
| Weight | 0.225000 |
The 2 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between two profiles. The fastener is lightweight and has two access holes; it includes the cover caps for the holes, to provide a finished look. The 2 way - light squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3118 | 2 | 5/16-18 x 1.000" Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Aluminum Finish Lacquered Cap Included A .315" B .118" C .335" D .059" E .098" F .441" G 1.500" H .750" J .750" K .705" Weight 0.225000
-
- Description
The 2 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between two profiles. The fastener is lightweight and has two access holes; it includes the cover caps for the holes, to provide a finished look. The 2 way - light squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 
3118 2 5/16-18 x 1.000" Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-
