Related Products
-
Part No. 14172$19.3940 Series 2 Way - Light Squared Corner Connector -
Part No. 11-8720$1.05M8 x 20.00mm Flat Head Socket Cap Screw (FHSCS)
My Wish Lists
()14173
40 Series 3 Way - Light Squared Corner Connector
40 Series 3 Way - Light Squared Corner Connector
The 3 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between three profiles. The fastener is lightweight and has three access holes; it includes the cover caps for the holes, to provide a finished look. The 3 way - light squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
The 3 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between three profiles. The fastener is lightweight and has three access holes; it includes the cover caps for the holes, to provide a finished look. The 3 way - light squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Aluminum |
| Finish | Lacquered |
| Cap | Included |
| A | 8.20mm |
| B | 2.00mm |
| C | 8.50mm |
| D | 1.50mm |
| E | 2.00mm |
| F | 12.25mm |
| G | 40.00mm |
| H | 20.00mm |
| J | 20.00mm |
| K | 23.70mm |
| Weight | 0.225400 |
The 3 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between three profiles. The fastener is lightweight and has three access holes; it includes the cover caps for the holes, to provide a finished look. The 3 way - light squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8720 | 3 | M8 x 20.00mm Flat Head Socket Cap Screw (FHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Aluminum Finish Lacquered Cap Included A 8.20mm B 2.00mm C 8.50mm D 1.50mm E 2.00mm F 12.25mm G 40.00mm H 20.00mm J 20.00mm K 23.70mm Weight 0.225400
-
- Description
The 3 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between three profiles. The fastener is lightweight and has three access holes; it includes the cover caps for the holes, to provide a finished look. The 3 way - light squared corner connector requires an end tap machining service on the mating profiles. The suggested hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to Profile End
Series Part Number Qty Description 
11-8720 3 M8 x 20.00mm Flat Head Socket Cap Screw (FHSCS)
-
CAD Files
-
CAD Files
-
