Related Products
-
Part No. 25-5050$1.1250mm X 50mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()14162
10 & 25 Series 10-32 Standard Drop-in T-Nut
10 & 25 Series 10-32 Standard Drop-in T-Nut
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
| Series | 10 Series, 25 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 11.50mm |
| B | 5.70mm |
| C | 5.70mm |
| D (Thread) | 10-32 |
| E | 1.00mm |
| F | 3.20mm |
| G | 4.20mm |
| Weight | 0.003000 |
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
Series 10 Series, 25 Series Material Steel Finish Zinc Color Bright A 11.50mm B 5.70mm C 5.70mm D (Thread) 10-32 E 1.00mm F 3.20mm G 4.20mm Weight 0.003000
-
- Description
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
-
CAD Files
-
CAD Files
-

