Related Products
-
Part No. 19-6320$0.52M6 x 20.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()
Last Added Items
You have no items in your wish list.
14128
M6 Slide-in Economy T-Nut Block
M6 Slide-in Economy T-Nut Block
The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Steel |
| Grade | ST50 |
| Process | Stamped |
| Finish | Bright Zinc |
| Color | Silver |
| A | 19.00mm |
| B | 19.00mm |
| C (Thread) | M6 X 1.0 |
| D | 4.00mm |
| Weight | 0.021800 |
The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Steel Grade ST50 Process Stamped Finish Bright Zinc Color Silver A 19.00mm B 19.00mm C (Thread) M6 X 1.0 D 4.00mm Weight 0.021800
-
- Description
- The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
-
CAD Files
-
CAD Files
-

