Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
14125
M6 Slide-in Economy T-Nut Block
M6 Slide-in Economy T-Nut Block
The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Steel |
| Grade | ST50 |
| Process | Stamped |
| Finish | Bright Zinc |
| Color | Silver |
| A | 15.00mm |
| B | 10.00mm |
| C (Thread) | M6 X 1.0 |
| D | 5.00mm |
| Weight | 0.010000 |
The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Steel Grade ST50 Process Stamped Finish Bright Zinc Color Silver A 15.00mm B 10.00mm C (Thread) M6 X 1.0 D 5.00mm Weight 0.010000
-
- Description
- The slide-in economy T-nut block is a fastening option that loads from the profile ends. It is the most cost-effective slide-in T-nut and also provides infinite positioning along the profile T-slot. This fastener is available in a variety of sizes and threads.
-
CAD Files
-
CAD Files
-


