Related Products
- Part No. 45-4545-Black-FB
Total Price
................................................................................................................................ - Part No. 45-4545-Lite
Total Price
................................................................................................................................ - Part No. 45-4545
Total Price
................................................................................................................................ - Part No. 45-4590
Total Price
................................................................................................................................ - Part No. 45-4590-Black-FB
Total Price
................................................................................................................................
My Wish Lists
()14121
45 Series Economy T-Slot Cover
45 Series Economy T-Slot Cover
LENGTH: 2M
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
LENGTH: 2M
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
Total Price
................................................................................................................................Series | 45 Series |
Material | Polypropylene |
Finish | Matte |
Color | Blue |
Process | Extruded |
A | 7.37mm |
B | 11.61mm |
C | 11.58mm |
Weight | 0.113000 |
LENGTH: 2M
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
Product Specs
- Product Details
-
Series 45 Series Material Polypropylene Finish Matte Color Blue Process Extruded A 7.37mm B 11.61mm C 11.58mm Weight 0.113000
-
- Description
LENGTH: 2M
The economy T-slot cover is a cost-effective way to add a finishing touch and polished look to an application. It prevents dust and debris build up and covers wires and tubes in the T-slot channel. There are options available in black, gray, red, blue, orange, or safety yellow. Tip: Use a soft face mallet to tap the cover into the T-slot.
- CAD Files
- CAD Files
-