Related Products
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots - 30mm X 30mm T-Slotted Profile - Four Open T-Slots
-
Part No. 30-6060$1.8760mm X 60mm T-Slotted Profile - Eight Open T-Slots
14116
30 Series Milling Connector
30 Series Milling Connector
The milling connector provides a strong, internal fastening method that requires no profile machining. It allows infinite positioning along the mating profile and can be used even when the mating profile end is captivated. The point of the set screw bites into the bottom of the T-slot profile, making it a secure connection. The milling connector can be used in pairs.
The milling connector provides a strong, internal fastening method that requires no profile machining. It allows infinite positioning along the mating profile and can be used even when the mating profile end is captivated. The point of the set screw bites into the bottom of the T-slot profile, making it a secure connection. The milling connector can be used in pairs.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Steel |
| Color | Bright |
| A | 7.80mm |
| B | M8 x 11 |
| C | 16.00mm |
| D | 57.50mm |
| E | M5 x 14 |
| Weight | 0.110000 |
The milling connector provides a strong, internal fastening method that requires no profile machining. It allows infinite positioning along the mating profile and can be used even when the mating profile end is captivated. The point of the set screw bites into the bottom of the T-slot profile, making it a secure connection. The milling connector can be used in pairs.
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Steel Color Bright A 7.80mm B M8 x 11 C 16.00mm D 57.50mm E M5 x 14 Weight 0.110000
-
- Description
The milling connector provides a strong, internal fastening method that requires no profile machining. It allows infinite positioning along the mating profile and can be used even when the mating profile end is captivated. The point of the set screw bites into the bottom of the T-slot profile, making it a secure connection. The milling connector can be used in pairs.
-
CAD Files
-
CAD Files
-
