Related Products
-
Part No. 75-3627$3.10Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc
14104
40 Series 8 Hole- 76mm Inside Corner Bracket with Dual Support
40 Series 8 Hole- 76mm Inside Corner Bracket with Dual Support
The 8 hole - 76mm inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. There are four holes on each side of the bracket, comprised of two rows and two columns. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
The 8 hole - 76mm inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. There are four holes on each side of the bracket, comprised of two rows and two columns. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 40 Series |
| Material | Zinc |
| Finish | Powder Coat |
| A | 76.00mm |
| B | 76.00mm |
| C | n/a |
| D | 25.25mm |
| E | 17.00mm |
| F | 40.00mm |
| G | 21.50mm |
| H | 3.50mm |
| J | 8.70mm |
| K | 29.50mm |
| L | 74.00mm |
| M | n/a |
| N | 40.00mm |
| Weight | 0.883000 |
The 8 hole - 76mm inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. There are four holes on each side of the bracket, comprised of two rows and two columns. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3627 | 8 | Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 40 Series Material Zinc Finish Powder Coat A 76.00mm B 76.00mm C n/a D 25.25mm E 17.00mm F 40.00mm G 21.50mm H 3.50mm J 8.70mm K 29.50mm L 74.00mm M n/a N 40.00mm Weight 0.883000
-
- Description
The 8 hole - 76mm inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. There are four holes on each side of the bracket, comprised of two rows and two columns. The dual support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. This fastener requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3627 8 Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-

