Related Products
-
Part No. 75-3627$3.10Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc -
Part No. 3455$0.92Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
14081
15 & 40 Series 4 Hole - Inside Corner Bracket with Single Support
The 4 hole - inside corner bracket with single support is an external, die-cast fastening method that creates a 90 degree connection. Each side of the bracket has two holes stacked one on top of the other while the single support provides additional strength. The slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. It requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Aluminum |
| Finish | Natural |
| A | 76.00mm |
| B | 76.00mm |
| C | 3.82mm |
| D | 23.50mm |
| E | 19.00mm |
| F | 8.50mm |
| G | 23.00mm |
| H | 9.00mm |
| J | 34.50mm |
| K | 38.00mm |
| L | 8.00mm |
| Weight | 0.247200 |
The 4 hole - inside corner bracket with single support is an external, die-cast fastening method that creates a 90 degree connection. Each side of the bracket has two holes stacked one on top of the other while the single support provides additional strength. The slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. It requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3455 | 4 | Bolt Assembly: 5/16-18 x .750" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 75-3627 | 4 | Bolt Assembly: M8 x 18.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Aluminum Finish Natural A 76.00mm B 76.00mm C 3.82mm D 23.50mm E 19.00mm F 8.50mm G 23.00mm H 9.00mm J 34.50mm K 38.00mm L 8.00mm Weight 0.247200
-
- Description
- The 4 hole - inside corner bracket with single support is an external, die-cast fastening method that creates a 90 degree connection. Each side of the bracket has two holes stacked one on top of the other while the single support provides additional strength. The slotted mounting holes allow for greater adjustability between the connecting profiles. Brackets with a slot tab on the support help to line up the profile with the bracket and prevent rotation. It requires no machining services and can provide infinite positioning along the profile T-slot. The suggested mounting hardware can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
