Related Products
-
Part No. 75-3625$3.06Bolt Assembly: M8 x 16.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc
14018
40 Series 2 Hole - Pivot Joint
40 Series 2 Hole - Pivot Joint
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the insert tabs can be removed for mounting directly to the T-slot without any required machining services. The insert tabs include both an M8 and M10 size. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the insert tabs can be removed for mounting directly to the T-slot without any required machining services. The insert tabs include both an M8 and M10 size. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 40 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Powder Coat |
| A | 40.00mm |
| B | 20.00mm |
| C | 8.50mm |
| D | 20.00mm |
| E | 40.00mm |
| F | 63.20mm |
| G | 1.60mm |
| H | 6.20mm |
| J | 37.00mm |
| K | n/a |
| L | 15.00mm/16.00mm |
| M | 8.00mm/10.00mm |
| Weight | 0.595000 |
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the insert tabs can be removed for mounting directly to the T-slot without any required machining services. The insert tabs include both an M8 and M10 size. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3625 | 2 | Bolt Assembly: M8 x 16.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8525 | 2 | M8 x 25.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material Zinc Process Die Cast Finish Powder Coat A 40.00mm B 20.00mm C 8.50mm D 20.00mm E 40.00mm F 63.20mm G 1.60mm H 6.20mm J 37.00mm K n/a L 15.00mm/16.00mm M 8.00mm/10.00mm Weight 0.595000
-
- Description
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the insert tabs can be removed for mounting directly to the T-slot without any required machining services. The insert tabs include both an M8 and M10 size. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

