Related Products
-
Part No. 75-3595$1.89Bolt Assembly: M6 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
14016
30 Series 2 Hole - Pivot Joint
30 Series 2 Hole - Pivot Joint
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the slot tabs can be removed for mounting directly to the T-slot without any required machining services. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the slot tabs can be removed for mounting directly to the T-slot without any required machining services. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 30 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Powder Coat |
| A | 30.00mm |
| B | 15.00mm |
| C | 8.30mm |
| D | 15.00mm |
| E | 30.00mm |
| F | 50.00mm |
| G | 2.50mm |
| H | 1.00mm |
| J | 29.00mm |
| K | 30.00mm |
| L | 10.50mm |
| M | 8.30mm |
| Weight | 0.303200 |
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the slot tabs can be removed for mounting directly to the T-slot without any required machining services. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3595 | 2 | Bolt Assembly: M6 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8525 | 2 | M8 x 25.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Zinc Process Die Cast Finish Powder Coat A 30.00mm B 15.00mm C 8.30mm D 15.00mm E 30.00mm F 50.00mm G 2.50mm H 1.00mm J 29.00mm K 30.00mm L 10.50mm M 8.30mm Weight 0.303200
-
- Description
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the slot tabs can be removed for mounting directly to the T-slot without any required machining services. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-

