Related Products
-
Part No. 3491$0.68Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 75-3592$2.09Bolt Assembly: M6 x 14.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()14011
10 & 25 Series 2 Hole - Pivot Joint
10 & 25 Series 2 Hole - Pivot Joint
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the slot tabs can be removed for mounting directly to the T-slot without any required machining services. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the slot tabs can be removed for mounting directly to the T-slot without any required machining services. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 10 Series, 25 Series |
| Material | Zinc |
| Process | Die Cast |
| Finish | Powder Coat |
| A | 28.00mm |
| B | 14.00mm |
| C | 6.60mm |
| D | 14.00mm |
| E | 28.00mm |
| F | 49.00mm |
| G | 2.00mm |
| H | 1.00mm |
| J | 25.00mm |
| K | 29.20mm |
| L | 9.50mm |
| M | 6.00mm |
| Weight | 0.270000 |
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the slot tabs can be removed for mounting directly to the T-slot without any required machining services. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3491 | 2 | Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 75-3592 | 2 | Bolt Assembly: M6 x 14.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Mount to Profile End
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3064 | 2 | 1/4-20 x .750" Socket Head Cap Screw (SHCS) | |
| 11-6518 | 2 | M6 x 18.00mm Socket Head Cap Screw (SHCS) |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 25 Series Material Zinc Process Die Cast Finish Powder Coat A 28.00mm B 14.00mm C 6.60mm D 14.00mm E 28.00mm F 49.00mm G 2.00mm H 1.00mm J 25.00mm K 29.20mm L 9.50mm M 6.00mm Weight 0.270000
-
- Description
The 2 hole - pivot joint is an external fastening method that is lightweight yet sturdy. This connector can either mount to the end of a profile, which would require an end tap, or the slot tabs can be removed for mounting directly to the T-slot without any required machining services. The screws on the arms can be adjusted for movement or fixed in one position. The suggested hardware for the 2 hole - pivot joint can be found on the "Suggested Hardware" tab.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3491 2 Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc 
75-3592 2 Bolt Assembly: M6 x 14.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc Mount to Profile End
Series Part Number Qty Description 
3064 2 1/4-20 x .750" Socket Head Cap Screw (SHCS)

11-6518 2 M6 x 18.00mm Socket Head Cap Screw (SHCS)
-
CAD Files
-
CAD Files
-
