Related Products
-
Part No. 75-3624$3.04Bolt Assembly: M8 x 12.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc -
Part No. 75-3623$1.69Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 3450$0.88Bolt Assembly: 5/16-18 x .500" Black SHCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()14010
15, 40 & 45 Series Steel Floor Bracket
15, 40 & 45 Series Steel Floor Bracket
The steel floor bracket is zinc-plated and attaches directly to a T-slot profile with the suggested hardware (which can be found on the "Suggested Hardware" Tab). Use wedge anchors to mount the bracket directly to a concrete floor. The design of the steel floor bracket is compact, making it perfect in tight or smaller locations.
The steel floor bracket is zinc-plated and attaches directly to a T-slot profile with the suggested hardware (which can be found on the "Suggested Hardware" Tab). Use wedge anchors to mount the bracket directly to a concrete floor. The design of the steel floor bracket is compact, making it perfect in tight or smaller locations.
| ESD Safe | No |
| Series | 15 Series, 40 Series, 45 Series |
| Material | Steel |
| Process | Stamped and Formed |
| Finish | Zinc |
| Color | Bright |
| A | 29.00mm |
| B | 13.00mm |
| C | 12.00mm |
| D | 87.00mm |
| E | 14.00mm |
| F | 150.00mm |
| G | 145.78" |
| H | 53.00mm |
| J | 31.00mm |
| K | 19.50mm |
| L | 25.00mm |
| M | 39.00mm |
| N | 52.00mm |
| P | 18.50mm |
| Q | 200.00mm |
| R | 9.00mm |
| Weight | 0.942000 |
The steel floor bracket is zinc-plated and attaches directly to a T-slot profile with the suggested hardware (which can be found on the "Suggested Hardware" Tab). Use wedge anchors to mount the bracket directly to a concrete floor. The design of the steel floor bracket is compact, making it perfect in tight or smaller locations.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3450 | 3 | Bolt Assembly: 5/16-18 x .500" Black SHCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 75-3624 | 3 | Bolt Assembly: M8 x 12.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc | |
| 75-3623 | 3 | Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series, 45 Series Material Steel Process Stamped and Formed Finish Zinc Color Bright A 29.00mm B 13.00mm C 12.00mm D 87.00mm E 14.00mm F 150.00mm G 145.78" H 53.00mm J 31.00mm K 19.50mm L 25.00mm M 39.00mm N 52.00mm P 18.50mm Q 200.00mm R 9.00mm Weight 0.942000
-
- Description
The steel floor bracket is zinc-plated and attaches directly to a T-slot profile with the suggested hardware (which can be found on the "Suggested Hardware" Tab). Use wedge anchors to mount the bracket directly to a concrete floor. The design of the steel floor bracket is compact, making it perfect in tight or smaller locations.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
3450 3 Bolt Assembly: 5/16-18 x .500" Black SHCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc 
75-3624 3 Bolt Assembly: M8 x 12.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc 
75-3623 3 Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-