Related Products
- Part No. 45-4590
Total Price
................................................................................................................................ - Part No. 45-4545-Lite
Total Price
................................................................................................................................ - Part No. 45-4545
Total Price
................................................................................................................................
My Wish Lists
()14008
45 Series Die-Cast Floor Bracket
45 Series Die-Cast Floor Bracket
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
Total Price
................................................................................................................................Series | 45 Series |
Material | Aluminum |
Process | Die Cast |
Finish | Powder Coated |
Color | Black |
A | 20.00mm |
B | 60.00mm |
C | 160.00mm |
D | 10.30mm |
E | 8.60mm |
F | 40.00mm |
G | 38.00mm |
Weight | 1.017000 |
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
75-3623 | 2 | Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 45 Series Material Aluminum Process Die Cast Finish Powder Coated Color Black A 20.00mm B 60.00mm C 160.00mm D 10.30mm E 8.60mm F 40.00mm G 38.00mm Weight 1.017000
-
- Description
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 75-3623 2 Bolt Assembly: M8 x 16.00mm Black SHCS with Standard Drop-In T-Nut - Bright Zinc
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-