Related Products
-
Part No. 3454$0.88Bolt Assembly: 5/16-18 x .625" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 75-3625$3.06Bolt Assembly: M8 x 16.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc
14007
15 & 40 Series Adjustable Die-Cast Floor Bracket
15 & 40 Series Adjustable Die-Cast Floor Bracket
The adjustable die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The bracket includes a screw and stop plate that enables it to be adjusted up and down without having to lift the entire fixture. The adjustable die-cast floor bracket mounts directly to a T-slot profile.
The adjustable die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The bracket includes a screw and stop plate that enables it to be adjusted up and down without having to lift the entire fixture. The adjustable die-cast floor bracket mounts directly to a T-slot profile.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Aluminum |
| Process | Die Cast |
| Finish | Powder Coated |
| Color | Black |
| A | 20.00mm |
| B | 60.00mm |
| C | 160.00mm |
| D | 10.30mm |
| E | 8.60mm |
| F | 40.00mm |
| G | 38.00mm |
| H | 15.00mm |
| Lifting Height | 72.00mm |
| Weight | 1.141000 |
The adjustable die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The bracket includes a screw and stop plate that enables it to be adjusted up and down without having to lift the entire fixture. The adjustable die-cast floor bracket mounts directly to a T-slot profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3454 | 2 | Bolt Assembly: 5/16-18 x .625" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc | |
| 75-3625 | 2 | Bolt Assembly: M8 x 16.00mm Black SHCS with Self-Aligning Slide-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Aluminum Process Die Cast Finish Powder Coated Color Black A 20.00mm B 60.00mm C 160.00mm D 10.30mm E 8.60mm F 40.00mm G 38.00mm H 15.00mm Lifting Height 72.00mm Weight 1.141000
-
- Description
The adjustable die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The bracket includes a screw and stop plate that enables it to be adjusted up and down without having to lift the entire fixture. The adjustable die-cast floor bracket mounts directly to a T-slot profile.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
