Related Products
-
Part No. 75-3520$0.95Bolt Assembly: M6 x 10.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc -
Part No. 3486$0.66Bolt Assembly: 1/4-20 x .375" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
14001
10 & 25 Series Adjustable Die-Cast Floor Bracket
The adjustable die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The bracket includes a screw and stop plate that enables it to be adjusted up and down without having to lift the entire fixture. The adjustable die-cast floor bracket mounts directly to a T-slot profile.
| ESD Safe | No |
| Series | 10 Series, 25 Series |
| Material | Aluminum |
| Process | Die Cast |
| Finish | Powder Coated |
| Color | Black |
| A | 15.20mm |
| B | 45.30mm |
| C | 120.80mm |
| D | 10.10mm |
| E | 10.10mm |
| F | 30.20mm |
| G | 28.20mm |
| H | 11.50mm |
| Lifting Height | 52.00mm |
| Weight | 0.472000 |
The adjustable die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The bracket includes a screw and stop plate that enables it to be adjusted up and down without having to lift the entire fixture. The adjustable die-cast floor bracket mounts directly to a T-slot profile.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3486 | 2 | Bolt Assembly: 1/4-20 x .375" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
| 75-3520 | 2 | Bolt Assembly: M6 x 10.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 25 Series Material Aluminum Process Die Cast Finish Powder Coated Color Black A 15.20mm B 45.30mm C 120.80mm D 10.10mm E 10.10mm F 30.20mm G 28.20mm H 11.50mm Lifting Height 52.00mm Weight 0.472000
-
- Description
- The adjustable die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The bracket includes a screw and stop plate that enables it to be adjusted up and down without having to lift the entire fixture. The adjustable die-cast floor bracket mounts directly to a T-slot profile.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
