Related Products
- Part No. 1010-S
Total Price
................................................................................................................................ - Part No. 25-2525
Total Price
................................................................................................................................ - Part No. 1010
Total Price
................................................................................................................................
My Wish Lists
()14000
10 & 25 Series Die-Cast Floor Bracket
10 & 25 Series Die-Cast Floor Bracket
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
Total Price
................................................................................................................................Series | 10 Series, 25 Series |
Material | Aluminum |
Process | Die Cast |
Finish | Powder Coated |
Color | Black |
A | 15.20mm |
B | 45.30mm |
C | 120.80mm |
D | 10.10mm |
E | 10.10mm |
F | 30.20mm |
G | 28.20mm |
Weight | 0.425000 |
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
Mount to T-Slot
Series | Part Number | Qty | Description |
---|---|---|---|
3486 | 2 | Bolt Assembly: 1/4-20 x .375" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc | |
75-3520 | 2 | Bolt Assembly: M6 x 10.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series 10 Series, 25 Series Material Aluminum Process Die Cast Finish Powder Coated Color Black A 15.20mm B 45.30mm C 120.80mm D 10.10mm E 10.10mm F 30.20mm G 28.20mm Weight 0.425000
-
- Description
The die-cast floor bracket is used with wedge floor anchors to secure a fixture directly to a solid concrete floor. It has a black powder-coat finish that helps add durability. The die-cast floor bracket mounts directly to a T-slot profile.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 3486 2 Bolt Assembly: 1/4-20 x .375" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc 75-3520 2 Bolt Assembly: M6 x 10.00mm Black SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-