Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
13201
Central Connector: Universal Orientation
Central Connector: Universal Orientation
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service and a 6mm hex wrench PN 65-6109 .
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service and a 6mm hex wrench PN 65-6109 .
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Orientation | Universal |
| Spring | Yes |
| Material | Steel |
| A | 2.047” (51.99mm) |
| B | 1.594” (40.48mm) |
| C | .374” (9.49mm) |
| D | .591” (15.01mm) |
| E | .445” (11.30mm) |
| F | .748” (18.99mm) |
| G | .709” (18.00mm) |
| H | .945” (24.00mm) |
| J | M12 x 12 |
| K | .217” (5.51mm) |
| L | N/A |
| Weight | 0.110000 |
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service and a 6mm hex wrench PN 65-6109 .
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Orientation Universal Spring Yes Material Steel A 2.047” (51.99mm) B 1.594” (40.48mm) C .374” (9.49mm) D .591” (15.01mm) E .445” (11.30mm) F .748” (18.99mm) G .709” (18.00mm) H .945” (24.00mm) J M12 x 12 K .217” (5.51mm) L N/A Weight 0.110000
-
- Description
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service and a 6mm hex wrench PN 65-6109 .
-
CAD Files
-
CAD Files
-
