Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()13188
Central Connector: Horizontal Orientation
Central Connector: Horizontal Orientation
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service.
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Orientation | Horizontal |
| Spring | Yes |
| Material | Steel |
| A | 2.047" |
| B | 1.594" |
| C | .374" |
| D | .590" |
| E | .444" |
| F | .748" |
| G | .709" |
| H | .945" |
| J | .307" |
| K | .217" |
| L | M12 x 12 |
| Weight | 0.101800 |
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Orientation Horizontal Spring Yes Material Steel A 2.047" B 1.594" C .374" D .590" E .444" F .748" G .709" H .945" J .307" K .217" L M12 x 12 Weight 0.101800
-
- Description
The central connector is an assembly comprised of a cam, conical set screw, spring, and T-stud. It is a strong internal fastening method, offering a long-lasting connection. The central connector can be used when profile ends are captivated and it provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The central connector is a 90 degree, hidden, aesthetic connection. This connection method requires a central connector profile milling machining service.
-
CAD Files
-
CAD Files
-