Related Products
My Wish Lists
()13181
M5 Economy Drop-in T-Nut
M5 Economy Drop-in T-Nut
The economy drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It is a cost-effective fastener that provides infinite positioning along the profile T-slot and is available in an option of threads.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Zinc |
| Grade | Die-Cast |
| Finish | Zinc |
| Color | Bright |
| A | 8.70mm |
| B | 8.00mm |
| C | 5.70mm |
| D | 20.00mm |
| E | 10.00mm |
| F (Thread) | M5 X 0.8 |
| G | 7.80mm |
| H | 10.00mm |
| J | 20.00mm |
| Weight | 0.010000 |
The economy drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It is a cost-effective fastener that provides infinite positioning along the profile T-slot and is available in an option of threads.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Zinc Grade Die-Cast Finish Zinc Color Bright A 8.70mm B 8.00mm C 5.70mm D 20.00mm E 10.00mm F (Thread) M5 X 0.8 G 7.80mm H 10.00mm J 20.00mm Weight 0.010000
-
- Description
The economy drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It is a cost-effective fastener that provides infinite positioning along the profile T-slot and is available in an option of threads.
-
CAD Files
-
CAD Files
-

