13176
M8 x 40.00mm Drop-In T-Slot Stud Assembly
M8 x 40.00mm Drop-In T-Slot Stud Assembly
Series | 45 Series |
Material | Stainless Steel |
Finish | Stainless |
Color | N/A |
A | 19.00mm |
B | 9.70mm |
C | 5.80mm |
D (Length) | 40.00mm |
E | 9.70mm |
F | 3.00mm |
G (Thread) | M8 x 1.25 |
Weight | 0.042000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | 45 Series |
Material | Stainless Steel |
Finish | Stainless |
Color | N/A |
A | 19.00mm |
B | 9.70mm |
C | 5.80mm |
D (Length) | 40.00mm |
E | 9.70mm |
F | 3.00mm |
G (Thread) | M8 x 1.25 |
Weight | 0.042000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.