Related Products
-
Part No. 1515$0.981.50” X 1.50” T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots
13144
M6 x 20.00mm Drop-In T-Slot Stud Assembly
M6 x 20.00mm Drop-In T-Slot Stud Assembly
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 15.75mm |
| B | 7.75mm |
| C | 4.50mm |
| D (Length) | 20.00mm |
| E | 7.80mm |
| F | 3.00mm |
| G (Thread) | M6 x 1.0 |
| Weight | 0.017000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Finish Zinc Color Bright A 15.75mm B 7.75mm C 4.50mm D (Length) 20.00mm E 7.80mm F 3.00mm G (Thread) M6 x 1.0 Weight 0.017000
-
-
CAD Files
-
CAD Files
-