Related Products
-
Part No. 30-3030$0.4630mm X 30mm T-Slotted Profile - Four Open T-Slots -
Part No. 30-3060$1.1130mm X 60mm T-Slotted Profile - Six Open T-Slots -
Part No. 30-6060$1.8760mm X 60mm T-Slotted Profile - Eight Open T-Slots
13142
M6 x 60.00mm Drop-In T-Slot Stud Assembly
M6 x 60.00mm Drop-In T-Slot Stud Assembly
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 16.00mm |
| B | 7.70mm |
| C | 4.50mm |
| D (Length) | 60.00mm |
| E | 7.70mm |
| F | 1.50mm |
| G (Thread) | M6 x 1.0 |
| Weight | 0.030000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Steel Finish Zinc Color Bright A 16.00mm B 7.70mm C 4.50mm D (Length) 60.00mm E 7.70mm F 1.50mm G (Thread) M6 x 1.0 Weight 0.030000
-
-
CAD Files
-
CAD Files
-