Related Products
13125
45 Series 5/16-18 Standard Drop-in T-Nut
45 Series 5/16-18 Standard Drop-in T-Nut
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 45 Series |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | 19.20mm |
| B | 9.90mm |
| C | 9.90mm |
| D (Thread) | 5/16-18 |
| E | 3.00mm |
| F | 5.50mm |
| G | 8.50mm |
| Weight | 0.014000 |
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 45 Series Material Stainless-Steel Finish Stainless Color No A 19.20mm B 9.90mm C 9.90mm D (Thread) 5/16-18 E 3.00mm F 5.50mm G 8.50mm Weight 0.014000
-
- Description
The standard drop-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. It has ridges that bite into the profile surface, creating a strong connection. The standard drop-in T-nut is available with options in size, material, thread, and finish.
-
CAD Files
-
CAD Files
-

