Related Products
My Wish Lists
()13096
1/4-20 Self-Aligning Roll-in T-Nut
1/4-20 Self-Aligning Roll-in T-Nut
The self-aligning roll-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastening option provides infinite positioning along the T-slot and is available with options in size and thread.
The self-aligning roll-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastening option provides infinite positioning along the T-slot and is available with options in size and thread.
| ESD Safe | Yes |
| Series | 15 Series, 30 Series, 40 Series |
| Material | Steel |
| Grade | Q235 |
| Finish | Zinc |
| Color | Bright |
| A | 16.00mm |
| B | 8.00mm |
| C | 11.80mm |
| D (Thread) | 1/4-20 |
| E | 4.80mm |
| F | 1.00mm |
| G | 8.00mm |
| Weight | 0.009900 |
The self-aligning roll-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastening option provides infinite positioning along the T-slot and is available with options in size and thread.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 30 Series, 40 Series Material Steel Grade Q235 Finish Zinc Color Bright A 16.00mm B 8.00mm C 11.80mm D (Thread) 1/4-20 E 4.80mm F 1.00mm G 8.00mm Weight 0.009900
-
- Description
The self-aligning roll-in T-nut is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastening option provides infinite positioning along the T-slot and is available with options in size and thread.
-
CAD Files
-
CAD Files
-

