Related Products
- Part No. 30-3060
Total Price
................................................................................................................................ - Part No. 30-3002
Total Price
................................................................................................................................ - Part No. 30-3001
Total Price
................................................................................................................................ - Part No. 30-3003
Total Price
................................................................................................................................ - Part No. 1517
Total Price
................................................................................................................................ - Part No. 40-4040-UL
Total Price
................................................................................................................................
My Wish Lists
()13093
M6 Short Self-Aligning Roll-in T-Nut with Spring Leaf
M6 Short Self-Aligning Roll-in T-Nut with Spring Leaf
The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is available with options in size and thread.
The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is available with options in size and thread.
Total Price
................................................................................................................................Series | 15 Series, 30 Series, 40 Series |
Material | Steel |
Grade | Q235 |
Finish | Zinc |
Color | Bright |
A | 16.00mm |
B | 11.80mm |
C (Thread) | M6 X 1.0 |
D | 9.30mm |
E | 4.80mm |
F | 1.00mm |
G | 8.00mm |
Weight | 0.010000 |
The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is available with options in size and thread.
Product Specs
- Product Details
-
Series 15 Series, 30 Series, 40 Series Material Steel Grade Q235 Finish Zinc Color Bright A 16.00mm B 11.80mm C (Thread) M6 X 1.0 D 9.30mm E 4.80mm F 1.00mm G 8.00mm Weight 0.010000
-
- Description
The short self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful in applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is available with options in size and thread.
- CAD Files
- CAD Files
-