Related Products
-
Part No. 11-5714$0.47M5 x 14.00mm Flat Head Socket Cap Screw (FHSCS)
13064
M5 Slide-in T-Nut with Ball Spring
M5 Slide-in T-Nut with Ball Spring
The slide-in T-nut with ball spring is a fastening option that loads from the profile ends. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position. It is available with different thread options.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Grade | 1045 |
| Finish | Zinc |
| Color | Bright |
| A | 23.00mm |
| B | 6.75mm |
| C | 18.00mm |
| D (Thread) | M5 |
| E | 8.50mm |
| F | 6.80mm |
| Weight | 0.033000 |
The slide-in T-nut with ball spring is a fastening option that loads from the profile ends. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position. It is available with different thread options.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Grade 1045 Finish Zinc Color Bright A 23.00mm B 6.75mm C 18.00mm D (Thread) M5 E 8.50mm F 6.80mm Weight 0.033000
-
- Description
The slide-in T-nut with ball spring is a fastening option that loads from the profile ends. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position. It is available with different thread options.
-
CAD Files
-
CAD Files
-
