Related Products
-
Part No. 40-8016$6.8980mm X 160mm T-Slotted Profile - Twelve Open T-Slots -
Part No. 13-8712$0.85M8 x 12.00mm Flat Head Socket Cap Screw (FHSCS) -
Part No. 40-4012$3.0740mm X 120mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13053
M8 Self-Aligning Slide-in T-Nut with Ball Spring
M8 Self-Aligning Slide-in T-Nut with Ball Spring
The self-aligning slide-in T-nut with ball spring is a fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with different thread options.
The self-aligning slide-in T-nut with ball spring is a fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with different thread options.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Grade | 1045 |
| Finish | Zinc |
| Color | Bright |
| A | 22.00mm |
| B | 7.00mm |
| C | 17.00mm |
| D (Thread) | M8 X 1.25 |
| E | 11.60mm |
| F | 9.60mm |
| G | 2.90mm |
| H | 8.00mm |
| Weight | 0.035000 |
The self-aligning slide-in T-nut with ball spring is a fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with different thread options.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Grade 1045 Finish Zinc Color Bright A 22.00mm B 7.00mm C 17.00mm D (Thread) M8 X 1.25 E 11.60mm F 9.60mm G 2.90mm H 8.00mm Weight 0.035000
-
- Description
- The self-aligning slide-in T-nut with ball spring is a fastening option that loads from the profile ends. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with different thread options.
-
CAD Files
-
CAD Files
-