Related Products
-
Part No. 40-4012$3.0740mm X 120mm T-Slotted Profile - Eight Open T-Slots
My Wish Lists
()13040
5/16-18 Self-Aligning Roll-in T-Nut with Ball Spring
5/16-18 Self-Aligning Roll-in T-Nut with Ball Spring
The self-aligning roll-in T-nut with ball spring is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with options in size, material, thread, and finish.
The self-aligning roll-in T-nut with ball spring is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Grade | 1045 |
| Finish | Zinc |
| Color | Bright |
| A | 6.70mm |
| B | 22.00mm |
| C | 13.50mm |
| D (Thread) | 5/16-18 |
| E | 8.90mm |
| F | 7.20mm |
| G | 7.80mm |
| H | 0.80mm |
| Weight | 0.020000 |
The self-aligning roll-in T-nut with ball spring is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with options in size, material, thread, and finish.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Grade 1045 Finish Zinc Color Bright A 6.70mm B 22.00mm C 13.50mm D (Thread) 5/16-18 E 8.90mm F 7.20mm G 7.80mm H 0.80mm Weight 0.020000
-
- Description
The self-aligning roll-in T-nut with ball spring is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the ball spring holds the fastener in place, even when the profile is in a vertical position. It is available with options in size, material, thread, and finish.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

