Related Products
13038
1/4-20 Tall Self-Aligning Roll-in T-Nut with Spring Leaf
1/4-20 Tall Self-Aligning Roll-in T-Nut with Spring Leaf
The tall self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is a strong and durable connection method that is available with different thread options.
The tall self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is a strong and durable connection method that is available with different thread options.
| ESD Safe | Yes |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Grade | 1045 |
| Finish | Zinc |
| Color | Bright |
| A | 22.00mm |
| B | 13.00mm |
| C (Thread) | 1/4-20 |
| D | 13.40mm |
| E | 7.19mm |
| F | 0.79mm |
| G | 7.80mm |
| Weight | 0.024000 |
The tall self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is a strong and durable connection method that is available with different thread options.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series, 40 Series Material Steel Grade 1045 Finish Zinc Color Bright A 22.00mm B 13.00mm C (Thread) 1/4-20 D 13.40mm E 7.19mm F 0.79mm G 7.80mm Weight 0.024000
-
- Description
The tall self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the profile ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the profile is in a vertical position. It is a strong and durable connection method that is available with different thread options.
-
CAD Files
-
CAD Files
-


