Related Products
-
Part No. 75-3459$3.56Bolt Assembly: M8 x 12.00mm Blue SHCS with Roll-In T-Nut with Flex Handle - Bright Zinc -
Part No. 75-3428$1.04Bolt Assembly: M8 x 12.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-8512
M8 x 12.00mm Socket Head Cap Screw (SHCS)
M8 x 12.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| A | 12.87mm |
| B | 6.00mm |
| C | 7.82mm |
| D (Length) | 12.00mm |
| E (Thread) | M8 X 1.25 |
| Thread Length | Full Thread |
| Weight | 0.022000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue A 12.87mm B 6.00mm C 7.82mm D (Length) 12.00mm E (Thread) M8 X 1.25 Thread Length Full Thread Weight 0.022000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
