Related Products
-
Part No. 75-3475$1.14Bolt Assembly: M8 x 20.00mm Blue SHCS with Washer and Hex Nut - Blue Zinc -
Part No. 13-8320$0.67M8 x 20.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 75-3472$1.28Bolt Assembly: M8 x 20.00mm Blue BHSCS with Washer and Hex Nut - Blue Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-8065
M8 Hex Nut
M8 Hex Nut
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| Type | Hex Nut |
| Mfg Standard | DIN 934 |
| A (Thread) | M8 x 1.25 |
| B | 12.86mm |
| C | 6.32mm |
| Weight | 0.005000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue Type Hex Nut Mfg Standard DIN 934 A (Thread) M8 x 1.25 B 12.86mm C 6.32mm Weight 0.005000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-