Related Products
-
Part No. 75-3449$3.37Bolt Assembly: M6 x 40.00mm Blue SHCS with Roll-In T-Nut with Flex Handle - Bright Zinc -
Part No. 75-3418$1.04Bolt Assembly: M6 x 40.00mm Blue SHCS with Slide-In Economy T-Nut - Centered Thread - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-6540
M6 x 40.00mm Socket Head Cap Screw (SHCS)
M6 x 40.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| A | 9.89mm |
| B | 5.00mm |
| C | 5.85mm |
| D (Length) | 40.00mm |
| E (Thread) | M6 X 1.0 |
| Thread Length | 24.00mm |
| Weight | 0.023000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue A 9.89mm B 5.00mm C 5.85mm D (Length) 40.00mm E (Thread) M6 X 1.0 Thread Length 24.00mm Weight 0.023000
-
-
CAD Files
-
CAD Files
-
