Related Products
-
Part No. 75-3400$0.92Bolt Assembly: M5 x 16.00mm Blue SHCS with Washer and Hex Nut- Blue Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-6040
5.39mm ID Washer
5.39mm ID Washer
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| Type | Standard Flat |
| Mfg Standard | ISO 7089 |
| A | 9.82mm |
| B | 5.39mm |
| C | 1.00mm |
| Weight | 0.001000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue Type Standard Flat Mfg Standard ISO 7089 A 9.82mm B 5.39mm C 1.00mm Weight 0.001000
-
-
CAD Files
-
CAD Files
-
