Related Products
-
Part No. 75-3401$0.72Bolt Assembly: M5 x 10.00mm Blue SHCS with Slide-In Economy T-Nut - Offset Thread - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-5510
M5 x 10.00mm Socket Head Cap Screw (SHCS)
M5 x 10.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| A | 8.39mm |
| B | 4.00mm |
| C | 4.91mm |
| D (Length) | 10.00mm |
| E (Thread) | M5 X 0.8 |
| Thread Length | Full Thread |
| Weight | 0.006000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Steel Finish Zinc Color Blue A 8.39mm B 4.00mm C 4.91mm D (Length) 10.00mm E (Thread) M5 X 0.8 Thread Length Full Thread Weight 0.006000
-
-
CAD Files
-
CAD Files
-

