Related Products
13-3957
M8 x 60.00mm Socket Head Cap Screw (SHCS)
M8 x 60.00mm Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Metric, Ready Tube |
| Material | Steel |
| Finish | Zinc |
| Color | Blue |
| A | 13.00mm |
| B | 6.00mm |
| C | 8.00mm |
| D (Length) | 60.00mm |
| E (Thread) | M8 X 1.25 |
| Thread Length | 28.00mm |
| Weight | 0.060000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric, Ready Tube Material Steel Finish Zinc Color Blue A 13.00mm B 6.00mm C 8.00mm D (Length) 60.00mm E (Thread) M8 X 1.25 Thread Length 28.00mm Weight 0.060000
-
-
CAD Files
-
CAD Files
-


