My Wish Lists
()
Last Added Items
You have no items in your wish list.
13-3758
M8 Flanged Hex Head Nut with Thread Lock Patch
M8 Flanged Hex Head Nut with Thread Lock Patch
| ESD Safe | Yes |
| Series | Metric, Ready Tube |
| Material | Steel |
| Grade | Class 8 |
| Finish | Zinc |
| Color | Bright |
| Thread Lock | Thread Lock Patch |
| A | 17.90mm |
| B | 13.00mm |
| C | M8 X 1.25 |
| D | 1.20mm |
| E | 4.50mm |
| F | 8.00mm |
| Weight | 0.015000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Metric, Ready Tube Material Steel Grade Class 8 Finish Zinc Color Bright Thread Lock Thread Lock Patch A 17.90mm B 13.00mm C M8 X 1.25 D 1.20mm E 4.50mm F 8.00mm Weight 0.015000
-
-
CAD Files
-
CAD Files
-