Related Products
-
Part No. 3418$0.73Bolt Assembly: 1/4-20 x .625" Black BHSCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc -
Part No. 3469$0.81Bolt Assembly: 1/4-20 x .750" Black BHSCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()12322
30 Series 4 Hole - Detent Positioning Hinge
30 Series 4 Hole - Detent Positioning Hinge
The 4 hole - detent positioning hinge is commonly used to connect plastic panels to profiles or to connect two profiles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.
The 4 hole - detent positioning hinge is commonly used to connect plastic panels to profiles or to connect two profiles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.
| ESD Safe | No |
| Series | 30 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | PA6GF30 |
| Process | Injection Molded |
| Color | Black |
| Max Load | 20 Nm / 14.7 Lbs. |
| A | 35.50mm |
| B | 56.00mm |
| C | 36.00mm |
| D | 27.00mm |
| E | 17.75mm |
| F | 10.20mm |
| G | 6.40mm |
| H | 10.50mm |
| J | n/a |
| K | 10.00mm |
| L | 8.00mm |
| M | 27.50mm |
| N | 62.80mm |
| Weight | 0.162000 |
The 4 hole - detent positioning hinge is commonly used to connect plastic panels to profiles or to connect two profiles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3599 | 2 | Bolt Assembly: M6 x 10.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3603 | 2 | Bolt Assembly: M6 x 14.00mm Black BHSCS with Hex Nut - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 30 Series Material Nylon PA Glass Fiber Reinforced Grade PA6GF30 Process Injection Molded Color Black Max Load 20 Nm / 14.7 Lbs. A 35.50mm B 56.00mm C 36.00mm D 27.00mm E 17.75mm F 10.20mm G 6.40mm H 10.50mm J n/a K 10.00mm L 8.00mm M 27.50mm N 62.80mm Weight 0.162000
-
- Description
The 4 hole - detent positioning hinge is commonly used to connect plastic panels to profiles or to connect two profiles together. It holds doors open at 0, 85 or 175 degrees and is especially useful in horizontal-lifting applications, as it provides hands-free access. It has snap-on covers that hide the hardware for a clean appearance and a detent hinge stopper which includes the mounting hardware.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
