Related Products
-
Part No. 14086$11.2845 Series 4 Hole - Inside Corner Bracket with Single Support -
Part No. 14088$11.2845 Series 4 Hole - Inside Corner Bracket with Single Support
12299
4 Hole - Inside Corner Bracket Cover Cap - 90 Degree Corner
4 Hole - Inside Corner Bracket Cover Cap - 90 Degree Corner
| ESD Safe | No |
| Color | Black |
| Series | 45 Series |
| Material | Nylon |
| A | 56.50mm |
| B | 124.50mm |
| C | 3.46mm |
| D | 43.00mm |
| Weight | 0.073900 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Color Black Series 45 Series Material Nylon A 56.50mm B 124.50mm C 3.46mm D 43.00mm Weight 0.073900
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-