Related Products
-
Part No. 40-4040$1.1240mm X 40mm T-Slotted Profile - Four Open T-Slots -
Part No. 40-4040-Lite$0.9440mm X 40mm Lite T-Slotted Profile - Four Open T-Slots - 40mm X 40mm Lite T-Slotted Profile - Four Open T-Slots
12260
40 Series 40mm x 40mm End Cap with Molded Push-In Stem
40 Series 40mm x 40mm End Cap with Molded Push-In Stem
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation. Note: This end cap is not compatible with UL profiles.
| ESD Safe | No |
| Series | 40 Series |
| Material | ABS |
| Finish | Matte |
| Color | Black |
| Process | Molded |
| A | 40.00mm |
| B | 40.00mm |
| C | 4.00mm |
| Weight | 0.015000 |
The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation. Note: This end cap is not compatible with UL profiles.
Product Specs
- Product Details
-
ESD Safe No Series 40 Series Material ABS Finish Matte Color Black Process Molded A 40.00mm B 40.00mm C 4.00mm Weight 0.015000
-
- Description
- The end cap with molded push-in stem adds a finishing touch to your project and closes off profile ends to limit dust and debris buildup. It comes in black with molded push-in stems for easy installation. Note: This end cap is not compatible with UL profiles.
-
CAD Files
-
CAD Files
-
