Related Products
- Part No. 2124
Total Price
................................................................................................................................ - Part No. 12172
Total Price
................................................................................................................................ - Part No. 1020-S
Total Price
................................................................................................................................
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12247
Swivel Foot Threaded Stem: 5/16-18 x 2.500"
Swivel Foot Threaded Stem: 5/16-18 x 2.500"
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Total Price
................................................................................................................................Series | Fractional |
Material | Stainless Steel |
Grade | 304 |
Process | Machined |
Finish | Stainless |
Color | Natural |
A | 9/16 |
B | 2.500" |
C | .295" |
D | 5/16-18 |
Load Capacity | 700.00 lb |
Weight | 0.094000 |

The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Product Specs
- Product Details
-
Series Fractional Material Stainless Steel Grade 304 Process Machined Finish Stainless Color Natural A 9/16 B 2.500" C .295" D 5/16-18 Load Capacity 700.00 lb Weight 0.094000
-
- Description
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
- CAD Files
- CAD Files
-