Related Products
-
Part No. 2129$17.6310 Series 3 Hole - Center Tap Base Plate: 1.00" x 2.00" with 3/8-16 Tap
12240
Swivel Foot Threaded Stem: 3/8-16 x 2.500"
Swivel Foot Threaded Stem: 3/8-16 x 2.500"
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Grade | 5.8 |
| Process | Machined |
| Finish | Zinc |
| Color | Bright |
| A | 9/16 |
| B | 2.500" |
| C | .295" |
| D | 3/8-16 |
| Load Capacity | 1000.00 lb |
| Weight | 0.112000 |
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Grade 5.8 Process Machined Finish Zinc Color Bright A 9/16 B 2.500" C .295" D 3/8-16 Load Capacity 1000.00 lb Weight 0.112000
-
- Description
- The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
-
CAD Files
-
CAD Files
-
