Related Products
-
Part No. 2365$21.4015 Series 3 Hole - Center Tap Base Plate - 1.50" x 3.00" with 3/4-10 Tap
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12232
Swivel Foot Threaded Stem: 3/4-10 x 4.000"
Swivel Foot Threaded Stem: 3/4-10 x 4.000"
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
| ESD Safe | No |
| Series | Fractional |
| Material | Steel |
| Grade | 5.8 |
| Process | Machined |
| Finish | Zinc |
| Color | Bright |
| A | 7/8 |
| B | 4.000" |
| C | .413" |
| D | 3/4-10 |
| Load Capacity | 5300.00 lb |
| Weight | 0.508000 |
The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
Product Specs
- Product Details
-
ESD Safe No Series Fractional Material Steel Grade 5.8 Process Machined Finish Zinc Color Bright A 7/8 B 4.000" C .413" D 3/4-10 Load Capacity 5300.00 lb Weight 0.508000
-
- Description
- The swivel foot threaded stem is used with swivel bases and is available in zinc-plated or stainless steel. There are options for medium or heavy-duty applications.
-
CAD Files
-
CAD Files
-