Related Products
-
Part No. 75-3589$1.28Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc -
Part No. 75-3587$1.74Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()12134
45 Series 4 Hole - Standard Plastic Hinge
45 Series 4 Hole - Standard Plastic Hinge
The 4 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. Additional Information: The gap distance between profiles is .075” (1.90mm).
| ESD Safe | No |
| Series | 45 Series |
| Material | Nylon PA Glass Fiber Reinforced |
| Color | Black |
| Process | Injection Molded |
| Max Load | 40 Nm / 29 ft-Lbs. |
| A | 50.00mm |
| B | 48.00mm |
| C | 28.00mm |
| D | 43.50mm |
| E | 25.00mm |
| F | 6.60mm |
| G | 8.90mm |
| H | 7.00mm |
| J | n/a |
| K | 7.70mm |
| Weight | 0.103000 |
The 4 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. Additional Information: The gap distance between profiles is .075” (1.90mm).
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3587 | 2 | Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3589 | 2 | Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 45 Series Material Nylon PA Glass Fiber Reinforced Color Black Process Injection Molded Max Load 40 Nm / 29 ft-Lbs. A 50.00mm B 48.00mm C 28.00mm D 43.50mm E 25.00mm F 6.60mm G 8.90mm H 7.00mm J n/a K 7.70mm Weight 0.103000
-
- Description
The 4 hole - standard plastic hinge is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. Additional Information: The gap distance between profiles is .075” (1.90mm).
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
