Related Products
-
Part No. 75-3589$1.28Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc -
Part No. 75-3628$1.80Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
12123
15 Series 4 Hole - Plastic Lift-Off Hinge: Right Hand Option
15 Series 4 Hole - Plastic Lift-Off Hinge: Right Hand Option
The 4-hole plastic lift-off hinge comes in both right and left hand options and is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles and is available in options with slot tabs to assist with alignment.Â
The 4-hole plastic lift-off hinge comes in both right and left hand options and is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles and is available in options with slot tabs to assist with alignment.Â
| ESD Safe | No |
| Series | 15 Series |
| Orientation | Right |
| Material | Nylon PA Glass Fiber Reinforced |
| Grade | PA6GF30 |
| Color | Black |
| Process | Injection Molded |
| Max Load | 25 ft-Lbs |
| Slot Tab | 8.00mm |
| A | 40.00mm |
| B | 48.00mm |
| C | 28.00mm |
| D | 35.50mm |
| E | 20.00mm |
| F | 6.60mm |
| G | 8.90mm |
| H | 7.00mm |
| J | 7.90mm |
| Weight | 0.088000 |
The 4-hole plastic lift-off hinge comes in both right and left hand options and is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles and is available in options with slot tabs to assist with alignment.Â
Per Leaf Mount to Panel
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3589 | 2 | Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc |
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3628 | 2 | Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Orientation Right Material Nylon PA Glass Fiber Reinforced Grade PA6GF30 Color Black Process Injection Molded Max Load 25 ft-Lbs Slot Tab 8.00mm A 40.00mm B 48.00mm C 28.00mm D 35.50mm E 20.00mm F 6.60mm G 8.90mm H 7.00mm J 7.90mm Weight 0.088000
-
- Description
- The 4-hole plastic lift-off hinge comes in both right and left hand options and is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles and is available in options with slot tabs to assist with alignment.Â
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
