Related Products
- Part No. 30-3060
Total Price
................................................................................................................................ - Part No. 30-6060
Total Price
................................................................................................................................ - Part No. 30-3030
Total Price
................................................................................................................................
My Wish Lists
()12110
30 Series 4 Hole - Plastic Lift-Off Hinge: Left Hand Option
30 Series 4 Hole - Plastic Lift-Off Hinge: Left Hand Option
The 4-hole plastic lift-off hinge comes in both right and left hand options and is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles and is available in options with slot tabs to assist with alignment. Additional Information: The gap distance between profiles is .075" (1.90mm).
The 4-hole plastic lift-off hinge comes in both right and left hand options and is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles and is available in options with slot tabs to assist with alignment. Additional Information: The gap distance between profiles is .075" (1.90mm).
Total Price
................................................................................................................................Series | 30 Series |
Orientation | Left |
Material | Nylon PA Glass Fiber Reinforced |
Grade | PA6GF30 |
Color | Black |
Process | Injection Molded |
Max Load | 25 Nm / 18 ft-Lbs. |
Slot Tab | N/A |
A | 35.00mm |
B | 48.00mm |
C | 28.00mm |
D | 29.50mm |
E | 17.50mm |
F | 6.60mm |
G | 8.90mm |
H | 7.00mm |
J | 8.50mm |
Weight | 0.081000 |
The 4-hole plastic lift-off hinge comes in both right and left hand options and is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles and is available in options with slot tabs to assist with alignment. Additional Information: The gap distance between profiles is .075" (1.90mm).
Per Leaf Mount to Panel
Series | Part Number | Qty | Description |
---|---|---|---|
75-3589 | 2 | Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc |
Per Leaf Mount to T-slot
Series | Part Number | Qty | Description |
---|---|---|---|
75-3585 | 2 | Bolt Assembly: M6 x 14.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
Series 30 Series Orientation Left Material Nylon PA Glass Fiber Reinforced Grade PA6GF30 Color Black Process Injection Molded Max Load 25 Nm / 18 ft-Lbs. Slot Tab N/A A 35.00mm B 48.00mm C 28.00mm D 29.50mm E 17.50mm F 6.60mm G 8.90mm H 7.00mm J 8.50mm Weight 0.081000
-
- Description
The 4-hole plastic lift-off hinge comes in both right and left hand options and is made of fiberglass-reinforced black nylon with a stainless steel pin. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles and is available in options with slot tabs to assist with alignment. Additional Information: The gap distance between profiles is .075" (1.90mm).
-
Sugg. Hardware
Per Leaf Mount to Panel
Series Part Number Qty Description 75-3589 2 Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc Per Leaf Mount to T-slot
Series Part Number Qty Description 75-3585 2 Bolt Assembly: M6 x 14.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc
- CAD Files
- CAD Files
-