Related Products
-
Part No. 75-3583$1.88Bolt Assembly: M5 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 3487$1.69Bolt Assembly: 10-32 x .500" Black BHSCS and Standard Slide-In T-Nut - Black Zinc
My Wish Lists
()12097
15 & 40 Series Lite Panel Hinge
15 & 40 Series Lite Panel Hinge
The lite panel hinge is made of steel with a black powder coat. It is a cost-effective option that is commonly used to mount plastic panel doors and lightweight T-slot profiles. The slotted holes allow for greater adjustability when positioning the hinge. It includes the bolt assembly to mount to a .250" (6mm) panel. The suggested hardware to mount to a T-slot profile can be found on the "Suggested Hardware" tab.
The lite panel hinge is made of steel with a black powder coat. It is a cost-effective option that is commonly used to mount plastic panel doors and lightweight T-slot profiles. The slotted holes allow for greater adjustability when positioning the hinge. It includes the bolt assembly to mount to a .250" (6mm) panel. The suggested hardware to mount to a T-slot profile can be found on the "Suggested Hardware" tab.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Material | Steel |
| Grade | Die-Cast |
| Finish | Powder Coat |
| Color | Black |
| Process | Die Cast |
| Max Load | 25 Nm / 18.0 ft-Lbs. |
| A | 13.60mm |
| B | 20.15mm |
| C | 6.80mm |
| D | 4.00mm |
| E | 8.70mm |
| F | 17.70mm |
| G | 20.20mm |
| H | 2.70mm |
| J | 4.10mm |
| K | 2.10mm |
| L | 64.00mm |
| M | 4.10mm |
| Weight | 0.116000 |
The lite panel hinge is made of steel with a black powder coat. It is a cost-effective option that is commonly used to mount plastic panel doors and lightweight T-slot profiles. The slotted holes allow for greater adjustability when positioning the hinge. It includes the bolt assembly to mount to a .250" (6mm) panel. The suggested hardware to mount to a T-slot profile can be found on the "Suggested Hardware" tab.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 3487 | 2 | Bolt Assembly: 10-32 x .500" Black BHSCS and Standard Slide-In T-Nut - Black Zinc | |
| 75-3583 | 2 | Bolt Assembly: M5 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Material Steel Grade Die-Cast Finish Powder Coat Color Black Process Die Cast Max Load 25 Nm / 18.0 ft-Lbs. A 13.60mm B 20.15mm C 6.80mm D 4.00mm E 8.70mm F 17.70mm G 20.20mm H 2.70mm J 4.10mm K 2.10mm L 64.00mm M 4.10mm Weight 0.116000
-
- Description
The lite panel hinge is made of steel with a black powder coat. It is a cost-effective option that is commonly used to mount plastic panel doors and lightweight T-slot profiles. The slotted holes allow for greater adjustability when positioning the hinge. It includes the bolt assembly to mount to a .250" (6mm) panel. The suggested hardware to mount to a T-slot profile can be found on the "Suggested Hardware" tab.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
