Related Products
-
Part No. 75-3647$3.32Bolt Assembly: M6 x 16.00mm Black FHSCS with Roll-In T-Nut with Flex Handle - Bright Zinc -
Part No. 75-3591$1.70Bolt Assembly: M6 x 16.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc
12095
10, 25 & 30 Series 4 Hole - Dual Hand Lift-Off Hinge
10, 25 & 30 Series 4 Hole - Dual Hand Lift-Off Hinge
The 4 hole - dual hand lift-off hinge acts as both a right and left hand hinge. It is a stronger option that has a countersink on both sides to allow for right or left hand use. The 4 hole - dual hand lift-off hinge is commonly used to connect T-slot profiles.
| ESD Safe | No |
| Series | 10 Series, 25 Series, 30 Series |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | Silver |
| Process | Machined |
| Max Load | 300 Nm / 221 ft-Lbs. |
| A | 32.00mm |
| B | 50.00mm |
| C | 32.00mm |
| D | 25.00mm |
| E | 16.00mm |
| F | 6.40mm |
| G | 10.00mm |
| Weight | 0.328000 |
The 4 hole - dual hand lift-off hinge acts as both a right and left hand hinge. It is a stronger option that has a countersink on both sides to allow for right or left hand use. The 4 hole - dual hand lift-off hinge is commonly used to connect T-slot profiles.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3647 | 4 | Bolt Assembly: M6 x 16.00mm Black FHSCS with Roll-In T-Nut with Flex Handle - Bright Zinc | |
| 75-3591 | 4 | Bolt Assembly: M6 x 16.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 25 Series, 30 Series Material Stainless-Steel Finish Stainless Color Silver Process Machined Max Load 300 Nm / 221 ft-Lbs. A 32.00mm B 50.00mm C 32.00mm D 25.00mm E 16.00mm F 6.40mm G 10.00mm Weight 0.328000
-
- Description
The 4 hole - dual hand lift-off hinge acts as both a right and left hand hinge. It is a stronger option that has a countersink on both sides to allow for right or left hand use. The 4 hole - dual hand lift-off hinge is commonly used to connect T-slot profiles.
- Sugg. Hardware
-
CAD Files
-
CAD Files
-
