Related Products
-
Part No. 75-3628$1.80Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 75-3589$1.28Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()12069
15 & 40 Series 4 Hole - Adjustable Hinge: Vertical
15 & 40 Series 4 Hole - Adjustable Hinge: Vertical
The 4-hole vertical adjustable hinge is die cast zinc with a black powder coat. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. As the name implies, the vertical hinge has vertically slotted holes. The slotted holes support fastening adjustments.
| ESD Safe | No |
| Series | 15 Series, 40 Series |
| Orientation | Vertical |
| Material | Zinc |
| Grade | Die-Cast |
| Finish | Powder Coated |
| Color | Black |
| Process | Die Cast |
| Max Load | 300 Nm / 221 ft-Lbs. |
| A | 42.00mm |
| B | 60.00mm |
| C | 34.00mm |
| D | 38.00mm |
| E | 21.00mm |
| F | 6.00mm |
| G | 8.50mm |
| H | 8.00mm |
| Weight | 0.457000 |
The 4-hole vertical adjustable hinge is die cast zinc with a black powder coat. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. As the name implies, the vertical hinge has vertically slotted holes. The slotted holes support fastening adjustments.
Per Leaf Mount to T-slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3628 | 2 | Bolt Assembly: M6 x 18.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc |
Per Leaf Mount to Panel LTE .250" / 6mm
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3589 | 2 | Bolt Assembly: M6 x 20.00mm Black FHSCS with Washer and Hex Nut - Black Zinc |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series, 40 Series Orientation Vertical Material Zinc Grade Die-Cast Finish Powder Coated Color Black Process Die Cast Max Load 300 Nm / 221 ft-Lbs. A 42.00mm B 60.00mm C 34.00mm D 38.00mm E 21.00mm F 6.00mm G 8.50mm H 8.00mm Weight 0.457000
-
- Description
The 4-hole vertical adjustable hinge is die cast zinc with a black powder coat. It is commonly used to connect plastic panels and lightweight doors to T-slot profiles. As the name implies, the vertical hinge has vertically slotted holes. The slotted holes support fastening adjustments.
- Sugg. Hardware
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
